Quantity | Unit price |
---|---|
100 - 499 | £ 0.4148 |
500 - 999 | £ 0.4066 |
1000 + | £ 0.3984 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 13.0 mm |
---|---|
Head Diameter | 0.512 in |
Head Height | 4.0 mm |
Head Height | 0.157 in |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Thread Size | M4 |
Head Type | Knurled Head |
Screw Type | Thumb Screw |
Drive Type | Flat Drive |
Commodity Code | 3926909790 |
Full Material | 30% Glass Fiber Polyamide 6.6 |
Overall Length | 24.0 mm |
Overall Length | 0.945 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue