Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1767 |
2500 - 9999 | £ 0.1591 |
10000 + | £ 0.1432 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 15.6 mm |
---|---|
Head Diameter | 0.614 in |
Head Height | 9.8 mm |
Head Height | 0.386 in |
Thread Length | 38.1 mm |
Thread Length | 1.5 in |
Thread Size | 5/16-18 |
Head Type | Knurled Head |
Screw Type | Thumb Screw |
Drive Type | Flat Drive |
Commodity Code | 3926909790 |
Full Material | Polyamide 6.6 |
Overall Length | 47.9 mm |
Overall Length | 1.885 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue