Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.1601 |
10000 + | £ 0.156 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 30.0 mm |
---|---|
Head Diameter | 1.181 in |
Head Height | 5.0 mm |
Head Height | 0.197 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M8 |
Head Type | Knurled Head |
Screw Type | Thumb Screw |
Drive Type | Flat Drive |
Commodity Code | 3926909790 |
Full Material | Polyamide 6.6 |
Overall Length | 15.0 mm |
Overall Length | 0.591 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue