Quantity | Unit price |
---|---|
10 + | £ 10.932 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Style | Knurled Nut |
---|---|
Type | M10 |
Thread Size | M10 |
Knob Diameter | 36.0 mm |
Knob Diameter | 1.417 in |
Full Material | Steel |
Commodity Code | 7318159589 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue