Quantity | Unit price |
---|---|
10 + | £ 8.9812 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Knob Style | Knurled |
Type | Screw |
Thread Size | M6 |
Head Height | 5.0 mm |
Head Height | 0.197 in |
Knob Diameter | 24.0 mm |
Knob Diameter | 0.945 in |
Overall Height | 50.0 mm |
Overall Height | 1.969 in |
Thread Length | 35.0 mm |
Thread Length | 1.378 in |
Full Material | Stainless Steel |
Commodity Code | 7318153590 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue