Quantity | Unit price |
---|---|
1 - 9 | £ 5.0995 |
10 - 19 | £ 4.59 |
20 - 49 | £ 4.33 |
50 - 99 | £ 4.08 |
100 + | £ 3.82 |
d1 | M6 |
---|---|
l1 | 11.5 |
l2 | 1.9 |
d2 | 4.0 |
A/F | 3.0 |
Weight g | 1.7 |
Material | 303 Stainless Steel |
Pad Type | Brass Pad |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue