Menu Search

Thrust Screw M6 26.5 1.9 303 Stainless Steel

This Thrust Screw with a brass pad is used to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of stainless steel, it provides longevity and corrosion resistance.
Item code:

20254957

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 5.364
10 - 19 £ 4.83
20 - 49 £ 4.56
50 - 99 £ 4.29
100 + £ 4.02
Standard pack: 1

Order in multiple of 1

Total price:

£ 5.36

1 x £ 5.364

Specifications

Imperial
Metric
SKU attributes
d1 M6
l1 26.5
l2 1.9
d2 4.0
A/F 3.0
Weight g 4.2
Material 303 Stainless Steel
Pad Type Brass Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us