Quantity | Unit price |
---|---|
500 + | £ 0.5065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Internal Thread Length | 8.0 mm |
Internal Thread Length | 0.315 in |
Spacer Shape | Round |
Special Features | Glass-Filled |
Compatible Thread Sizes (All) | M3 |
Diameter | 7.0 mm |
Diameter | 0.276 in |
Spacer Length | 8.0 mm |
Spacer Length | 0.315 in |
Full Material | Polyamide 6 + 25% Glass Filled |
Material Flammability Standard | UL94 HB |
Type | Round Threaded Spacer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue