Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0865 |
5000 - 9999 | £ 0.0849 |
10000 - 24999 | £ 0.0831 |
25000 + | £ 0.0814 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Spacer Shape | Round |
Compatible Thread Sizes (All) | #6-32 |
Spacer Length | 31.7 mm |
Spacer Length | 1.248 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Type | Stacking Spacer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue