Menu Search

Female To Female Standoff Cylindrical M3 6.0 mm

This round threaded spacer is made out of 25% glass filled nylon for added strength in heavier duty applications.
Item code:

300306059935

6500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.59
500 - 999 £ 0.5791
1000 + £ 0.5668
Standard pack: 100

Order in multiple of 100

Total price:

£ 59.00

100 x £ 0.59

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 3.0 mm
Spacer Shape Round
Compatible Thread Sizes (All) M3
Diameter 6.0 mm
Spacer Length 6.0 mm
Full Material Nylon 6/6
Type Round Threaded Spacer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us