Menu Search

Female To Female Standoff Cylindrical M3 5.0 mm

This round threaded spacer is made out of 25% glass filled nylon for added strength in heavier duty applications.
Item code:

300305000038

1142 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.538
1000 + £ 0.5271
Standard pack: 500

Order in multiple of 500

Total price:

£ 269.00

500 x £ 0.538

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Internal Thread Length 2.5 mm
Spacer Shape Round
Compatible Thread Sizes (All) M3
Diameter 6.0 mm
Spacer Length 5.0 mm
Full Material Polyamide
Type Round Threaded Spacer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us