Menu Search

Female To Female Standoff Hexagonal 7.0 mm M4 x 0.7 8.0 mm

Hexagonal Spacer made from black PPS.
Item code:

1566782

6480 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 1.1719
Standard pack: 500

Order in multiple of 500

Total price:

£ 585.95

500 x £ 1.1719

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 8.0 mm
Spacer Shape Hexagonal
Compatible Thread Sizes (All) M4 x 0.7
Spacer Length 8.0 mm
Full Material Polyphenylene Sulfide
Type Hexagonal Spacer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us