Menu Search

Female To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

Female to Female polyamide threaded standoff used to separate components in your assembly. Non conductive material provides isolation from electrical interference. Combine with our selection of washers, screws and nuts for a complete solution.
Item code:

1306275

540 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.779
1000 + £ 0.7639
Standard pack: 500

Order in multiple of 500

Total price:

£ 389.50

500 x £ 0.779

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 10.0 mm
Spacer Shape Hexagonal
Compatible Thread Sizes (All) M4
Spacer Length 25.0 mm
Full Material Polyamide 6 + 25% Glass Filled
Material Flammability Standard UL94 HB
Type Female-Female Threaded Standoff
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us