Menu Search

Threaded Plug UNF 3/4 in x 16 LDPE Red

This threaded plug is made of red LDPE and is suited to fit UNF/JC thread standard. The design has a knurled head for easy application and removal by providing a rim that can be gripped.
Item code:

110182

30693 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
220 - 2199 £ 0.6263
2200 + £ 0.1903
Standard pack: 2200

Order in multiple of 220

Total price:

£ 137.79

220 x £ 0.6263

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Thread Standard (All) UNF
Compatible Thread Sizes (All) 3/4 in x 16
Threaded Length 18.6 mm
Overall Diameter 24.1 mm
Overall Height 25.1 mm
Material LDPE
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us