Quantity | Unit price |
---|---|
2000 - 19999 | £ 0.1399 |
20000 + | £ 0.0518 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Certification | UL |
---|---|
Colour | Clear |
Full Material | Soft Polyvinyl Chloride |
Orientation | Right Angled |
Style | Post Fit |
Base Length | 6.0 mm |
Base Length | 0.236 in |
Inside Diameter | 4.0 mm |
Inside Diameter | 0.157 in |
Overall Length | 15.0 mm |
Overall Length | 0.591 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue