Quantity | Unit price |
---|---|
140 - 1399 | £ 0.2888 |
1400 - 2799 | £ 0.2834 |
2800 + | £ 0.2779 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Colour | Brown |
Material | Crepe Paper |
Overall Height | 22.1 mm |
Overall Height | 0.87 in |
Minimum Inside Diameter | 59.2 mm |
Minimum Inside Diameter | 2.331 in |
Maximum Inside Diameter | 59.4 mm |
Maximum Inside Diameter | 2.339 in |
Commodity Code | 4823908580 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue