Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1492 |
5000 - 9999 | £ 0.1464 |
10000 + | £ 0.1437 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Colour | Brown |
Material | Crepe Paper |
Overall Height | 18.3 mm |
Overall Height | 0.72 in |
Minimum Inside Diameter | 28.7 mm |
Minimum Inside Diameter | 1.13 in |
Maximum Inside Diameter | 33.0 mm |
Maximum Inside Diameter | 1.299 in |
Commodity Code | 4808400000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue