Quantity | Unit price |
---|---|
20 - 99 | £ 3.2173 |
100 - 499 | £ 3.1626 |
500 + | £ 3.0941 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 25.0 mm |
---|---|
Knob Diameter | 0.984 in |
Mount Type | Threaded Blind Hole |
Thread Size | M10 |
Colour | Black |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue