Quantity | Unit price |
---|---|
1 - 169 | £ 4.9013 |
170 + | £ 4.8055 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 23.0 mm |
---|---|
Knob Diameter | 0.906 in |
Mount Type | Threaded Stud |
Thread Size | M10 |
Colour | Black |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue