Quantity | Unit price |
---|---|
25 + | £ 10.7932 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | T-Bolt Hose Clamp |
---|---|
Colour | Natural |
Material | Stainless Steel |
Inside Diameter Range | 104.0 - 112.0 mm |
Inside Diameter Range | 4.094 - 4.409 in |
Maximum Inside Diameter | 112.0 mm |
Maximum Inside Diameter | 4.409 in |
Minimum Inside Diameter | 104.0 mm |
Minimum Inside Diameter | 4.094 in |
Width | 24.0 mm |
Width | 0.945 in |
Full Material | Stainless Steel |
Special Features | Bolt: M8x80 |
Mount Style | Slip-On |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue