Quantity | Unit price |
---|---|
50 + | £ 6.2246 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | T-Bolt Hose Clamp |
---|---|
Colour | Natural |
Material | Stainless Steel |
Inside Diameter Range | 56.0 - 59.0 mm |
Inside Diameter Range | 2.205 - 2.323 in |
Maximum Inside Diameter | 59.0 mm |
Maximum Inside Diameter | 2.323 in |
Minimum Inside Diameter | 56.0 mm |
Minimum Inside Diameter | 2.205 in |
Width | 22.0 mm |
Width | 0.866 in |
Full Material | Stainless Steel |
Special Features | Bolt: M6x60 |
Mount Style | Slip-On |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue