Quantity | Unit price |
---|---|
50 + | £ 4.9845 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | T-Bolt Hose Clamp |
---|---|
Colour | Natural |
Material | Stainless Steel |
Inside Diameter Range | 32.0 - 35.0 mm |
Inside Diameter Range | 1.26 - 1.378 in |
Maximum Inside Diameter | 35.0 mm |
Maximum Inside Diameter | 1.378 in |
Minimum Inside Diameter | 32.0 mm |
Minimum Inside Diameter | 1.26 in |
Width | 20.0 mm |
Width | 0.787 in |
Full Material | Stainless Steel |
Special Features | Bolt: M6x50 |
Mount Style | Slip-On |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue