Quantity | Unit price |
---|---|
100 + | £ 4.9447 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | T-Bolt Hose Clamp |
---|---|
Colour | Natural |
Material | Stainless Steel |
Inside Diameter Range | 29.0 - 31.0 mm |
Inside Diameter Range | 1.142 - 1.22 in |
Maximum Inside Diameter | 31.0 mm |
Maximum Inside Diameter | 1.22 in |
Minimum Inside Diameter | 29.0 mm |
Minimum Inside Diameter | 1.142 in |
Width | 20.0 mm |
Width | 0.787 in |
Full Material | Stainless Steel |
Special Features | Bolt: M6x50 |
Mount Style | Slip-On |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue