Quantity | Unit price |
---|---|
1 - 9 | £ 4.6023 |
10 - 14 | £ 4.14 |
15 - 24 | £ 3.91 |
25 - 49 | £ 3.68 |
50 + | £ 3.22 |
Tolerance | Standard Tolerance |
---|---|
d1 | M6 |
l1 | 80.0 |
d2 | 6.0 |
d3 | 14.0 |
l2 | 18.0 |
w1 | 7.0 |
Weight g | 20.0 |
Material | Heat Treated Steel |
Standard | DIN 444 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue