Menu Search

Flange Protector 12.000 in 300 LDPE Black

This black LDPE flange protector protects the face and area surrounding bolt holes. It is suitable for flanges with a nominal diameter of 12” and pressure of 300 bar.
Item code:

498772

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 30.3683
25 + £ 14.4713
Standard pack: 25

Order any quantity

Total price:

£ 30.37

1 x £ 30.3683

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Nominal Pipe Size 304.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us