Menu Search

Flange Protector 10.000 in 300 LDPE Black

This black LDPE flange protector protects the face and area surrounding bolt holes. It is suitable for flanges with a nominal diameter of 10” and pressure of 300 bar.
Item code:

498771

17 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 34 £ 24.31
35 + £ 11.9385
Standard pack: 35

Order any quantity

Total price:

£ 24.31

1 x £ 24.31

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Nominal Pipe Size 254 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us