Menu Search

Flange Protector 2.000 in 900 LDPE Black

This black LDPE flange protector protects the face and area surrounding bolt holes. It is suitable for flanges with a nominal diameter of 2” and pressure of 900 bar.
Item code:

498764

3317 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 8.2402
100 - 199 £ 2.4917
200 + £ 2.4506
Standard pack: 100

Order in multiple of 10

Total price:

£ 82.40

10 x £ 8.2402

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Nominal Pipe Size 50.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us