Menu Search

SAE Flange Protector 31.8 mm 3000 PP Blue

This studded full face flange protector is a cover for SAE 3000, made of PP that include o-ring protection.
Item code:

3474100

596 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1049 £ 0.3488
1050 + £ 0.2896
Standard pack: 150

Order in multiple of 150

Total price:

£ 52.32

150 x £ 0.3488

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polypropylene
SAE Code 3000 PSI
Compatible Nominal Pipe Size 31.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us