Menu Search

SAE Flange Protector 25.4 mm 3000 PP Blue

This studded full face flange protector is a cover for SAE 3000, made of PP that include o-ring protection.
Item code:

3473100

946 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 999 £ 0.3719
1000 + £ 0.3129
Standard pack: 250

Order in multiple of 250

Total price:

£ 92.98

250 x £ 0.3719

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polypropylene
SAE Code 3000 PSI
Compatible Nominal Pipe Size 25.4 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us