Menu Search

SAE Flange Protector 19.1 mm 3000 LDPE Yellow

This studded full face flange protector is a cover for SAE 3000, made of LDPE that include o-ring protection.
Item code:

3472000

3720 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.2783
1000 - 1999 £ 0.2397
2000 + £ 0.2105
Standard pack: 500

Order in multiple of 500

Total price:

£ 139.15

500 x £ 0.2783

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
SAE Code 3000 PSI
Compatible Nominal Pipe Size 19.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us