Menu Search

SAE Flange Protector 50.8 mm 3000 PE Blue

SEA Flange Protector is used for high pressure applications.
Item code:

34376

5071 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 £ 4.0559
400 + £ 2.5465
Standard pack: 400

Order in multiple of 40

Total price:

£ 162.24

40 x £ 4.0559

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
SAE Code 3000 PSI
Compatible Nominal Pipe Size 50.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us