Menu Search

Flange Protector 1.500 in 300, 400, 600 LDPE Black

This black LDPE flange protector protects the face and area surrounding bolt holes. It is suitable for flanges with a nominal diameter of 1½” and pressure of 300/600 bar.
Item code:

34356

2653 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 149 £ 2.9778
150 + £ 1.2404
Standard pack: 150

Order in multiple of 15

Total price:

£ 44.67

15 x £ 2.9778

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Nominal Pipe Size 38.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us