Menu Search

Flange Protector 1.250 in 125, 150 LDPE Black

This black LDPE flange protector protects the face and area surrounding bolt holes. It is suitable for flanges with a nominal diameter of 1¼” and pressure of 150 bar.
Item code:

34343

488 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 349 £ 3.3115
350 + £ 0.8789
Standard pack: 350

Order in multiple of 35

Total price:

£ 115.90

35 x £ 3.3115

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Compatible Nominal Pipe Size 31.8 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us