Quantity | Unit price |
---|---|
150 + | £ 1.0008 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Base Diameter | 48.0 mm |
Base Diameter | 1.89 in |
Base Type | Rigid |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Compatible Thread Standard | Metric |
Mount Type | Threaded Insert |
Full Material | Polypropylene |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue