Quantity | Unit price |
---|---|
50 - 199 | £ 3.0804 |
200 + | £ 3.012 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Base Diameter | 40.0 mm |
Base Diameter | 1.575 in |
Base Type | Allen Key Feet |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Compatible Thread Standard | Metric |
Mount Type | Threaded Stud |
Full Material | Polyamide |
Thread Material | Stainless Steel |
Colour | Black |
Grade | AISI 304 |
Stud Material | Stainless Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue