Quantity | Unit price |
---|---|
30 - 299 | £ 1.4837 |
300 + | £ 0.6982 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Base Diameter | 17.0 mm |
Base Diameter | 0.669 in |
Base Height | 8.0 mm |
Base Height | 0.315 in |
Thread Length | 65.0 mm |
Thread Length | 2.559 in |
Base Material | PA |
Base Type | Hexagonal |
Colour | Black |
Full Material | Nylon;Steel |
Mount Type | Threaded Stud |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue