Quantity | Unit price |
---|---|
10 - 49 | £ 3.012 |
50 + | £ 2.9572 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Base Diameter | 38.0 mm |
Base Diameter | 1.496 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Base Material | PP |
Base Type | Rigid |
Colour | Black |
Full Material | Polypropylene |
Mount Type | Threaded Stud |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue