Quantity | Unit price |
---|---|
50 - 249 | £ 0.4914 |
250 - 999 | £ 0.424 |
1000 + | £ 0.3968 |
Thread Size | M10 |
---|---|
Base Diameter | 22.0 mm |
Base Diameter | 0.866 in |
Base Height | 22.0 mm |
Base Height | 0.866 in |
Thread Length | 22.0 mm |
Thread Length | 0.866 in |
Base Material | PA |
Base Type | Rigid |
Colour | Black |
Full Material | Nylon 6/6 |
Mount Type | Threaded Stud |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue