Quantity | Unit price |
---|---|
25 - 99 | £ 0.8118 |
100 - 249 | £ 0.6989 |
250 + | £ 0.6548 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M22 |
---|---|
Base Diameter | 38.0 mm |
Base Diameter | 1.496 in |
Base Height | 5.0 mm |
Base Height | 0.197 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Base Material | PA |
Base Type | Rigid |
Colour | Black |
Full Material | Nylon 6/6 |
Mount Type | Threaded Stud |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue