Menu Search

Adjustable Feet 123.0 mm M16 100.0 mm Black

Item code:

493692

39 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 £ 74.6707
20 + £ 73.1784
Standard pack: 2

Order in multiple of 2

Total price:

£ 149.34

2 x £ 74.6707

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Base Diameter 123.0 mm
Thread Length 100.0 mm
Base Material Stainless Steel
Base Type Rigid
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us