Menu Search

Adjustable Feet 124.0 mm M20 150.0 mm Black

Item code:

493691

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 £ 49.7804
20 - 39 £ 48.781
40 + £ 47.7816
Standard pack: 2

Order in multiple of 2

Total price:

£ 99.56

2 x £ 49.7804

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M20
Base Diameter 124.0 mm
Thread Length 150.0 mm
Base Material Steel
Base Type Rigid
Bolt Down Base Regular
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us