Quantity | Unit price |
---|---|
500 + | £ 0.2382 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Compatible Cable Shape | Flat |
Material | PA |
Cable Size | 4.1 x 7.6 mm |
Compatible Hole Diameter | 13.1 mm |
Compatible Hole Diameter | 0.516 in |
Head Length | 12.7 mm |
Head Length | 0.5 in |
Maximum Panel Thickness | 2.5 mm |
Maximum Panel Thickness | 0.098 in |
Material Flammability Standard | UL94 V-2 |
Overall Width | 13.1 mm |
Overall Width | 0.516 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue