Quantity | Unit price |
---|---|
100 + | £ 0.9036 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Compatible Cable Shape | Round |
Material | PA |
Cable Size | 10.0 - 15.2 mm |
Compatible Hole Diameter | 21.6 mm |
Compatible Hole Diameter | 0.85 in |
Head Length | 21.6 mm |
Head Length | 0.85 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.126 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue