Quantity | Unit price |
---|---|
200 - 1999 | £ 0.2048 |
2000 - 3999 | £ 0.2005 |
4000 + | £ 0.1962 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Compatible Cable Shape | Round |
Material | PA |
Cable Size | 9.4 - 11.0 mm |
Compatible Hole Diameter | 22.2 mm |
Compatible Hole Diameter | 0.874 in |
Head Length | 22.2 mm |
Head Length | 0.874 in |
Maximum Panel Thickness | 5.1 mm |
Maximum Panel Thickness | 0.201 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue