Quantity | Unit price |
---|---|
10 - 49 | £ 4.732 |
50 + | £ 4.6389 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 15.0 mm |
---|---|
Spacer Length | 0.591 in |
Internal Thread Length | 7.5 mm |
Internal Thread Length | 0.295 in |
Thread Size | M8 |
Thread Type | Metric |
Type | Female-Female Spacer |
Spacer Shape | Hexagonal |
Full Material | Mild Steel |
Finish | Zinc Plated |
Specifications | 11SMmpb37 |
Specifications | Zn3-5 B |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue