Quantity | Unit price |
---|---|
100 - 499 | £ 0.4778 |
500 - 999 | £ 0.4682 |
1000 + | £ 0.4586 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 18.0 mm |
---|---|
Spacer Length | 0.709 in |
Internal Thread Length | 9.0 mm |
Internal Thread Length | 0.354 in |
Thread Size | M4 |
Thread Type | Metric |
Type | Female-Female Spacer |
Spacer Shape | Hexagonal |
Full Material | Mild Steel |
Finish | Zinc Plated |
Specifications | 11SMmpb37 |
Specifications | Zn3-5 B |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue