Quantity | Unit price |
---|---|
50 - 249 | £ 0.961 |
250 - 999 | £ 0.941 |
1000 + | £ 0.9224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 15.0 mm |
---|---|
Spacer Length | 0.591 in |
Diameter | 8.1 mm |
Diameter | 0.319 in |
Internal Thread Length | 7.5 mm |
Internal Thread Length | 0.295 in |
Thread Size | M4 |
Thread Type | Metric |
Type | Female-Female Spacer |
Spacer Shape | Hexagonal |
Full Material | 303 Stainless Steel |
Finish | No Finish |
Specifications | X8crNiS18-9(303) |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue