Quantity | Unit price |
---|---|
100 + | £ 0.4257 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 19.0 mm |
---|---|
Spacer Length | 0.748 in |
Thread Length | 9.5 mm |
Thread Length | 0.374 in |
Internal Thread Length | 9.5 mm |
Internal Thread Length | 0.374 in |
Thread Size | M3 |
Thread Type | Metric |
Type | Female-Female Spacer |
Spacer Shape | Hexagonal |
Full Material | Brass |
Finish | Nickel Plated |
Commodity Code | 7415390000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue