Menu Search

Twist Ties Clip On 7.6 mm PA Natural

Standoff twist ties provide an easy solution to fix wires quickly and at a safe distance from other items that could interfere. A single twist is enough to secure wires in place, saving time and effort.
Item code:

STL-9-250-12-19

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0667
10000 + £ 0.0536
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 66.70

1000 x £ 0.0667

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Material PA
Mounting Method Clip On
Base Width 15.8 mm
Compatible Cable Diameter Range 5.1 - 7.6 mm
Maximum Compatible Cable Diameter 7.6 mm
Minimum Compatible Cable Diameter 5.1 mm
Spacer Length 19.1 mm
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us