Menu Search

Twist Ties Fir Tree 12.7 mm PA Natural

This kurly lock has a push-in arrowhead clip and is manufactured from natural nylon rated to UL94 V-2. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle.
Item code:

STL-8-450-2-01

43951 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.058
10000 + £ 0.0466
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 58.00

1000 x £ 0.058

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Material PA
Mounting Method Fir Tree
Compatible Cable Diameter Range 10.2 - 12.7 mm
Maximum Compatible Cable Diameter 12.7 mm
Minimum Compatible Cable Diameter 10.2 mm
Overall Height 42.0 mm
Spacer Length 3.2 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us